IESNA:LM-63-2002
[TEST]P1848992
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2602-702-1)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S675D1440U830-4F0-1E-UDD-FLBHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, BATWING FLUSH LENS, FLUSH HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5583
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 68.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
724.8 720.3 716.3 710.3 705 699 687.1 672 660.7 648.7
628.7 606.8 591 573.6 547.6 519.2 499.5 479.9 449.6 416.8
394.9 373.1 338.4 304.4 281.8 259.2 225.3 190.4 167.8 145.2
112.2 81.1 62.2 43.4 20.7 6 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
724.8 724.3 721.8 716.3 711.7 706 695.9 682.8 672.9 661.8
643.8 623.4 608.6 592.6 567.3 539.8 520.5 500.9 470.5 437.2
415 392.5 356.8 321.3 297.3 273 236.6 200 175.7 152.1
117.2 84.5 64.3 45.1 21.6 6.7 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
724.8 728.3 727.2 722.4 718.4 713.1 704.7 693.6 685 675
658.8 640 626.2 611.5 587 560.4 541.4 521.8 491.5 457.7
435.1 411.9 375.2 338.1 312.8 286.8 247.9 209.7 183.7 159.1
122.2 87.9 66.4 46.9 22.4 7.4 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
724.8 727.3 726.7 723.7 721.7 718.4 713.8 706.8 701.3 694.5
683 668.7 657.9 645.8 624.9 600.7 582.8 562.9 530 491.6
465 438.3 396.8 355.6 327.7 299.8 257.9 216.8 189.5 163.6
125.4 89.7 67.5 47.9 22.6 7.5 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
724.8 724.6 724.2 723.4 723.8 723.2 723 720.7 718.8 716.1
710.3 701.5 694.3 685.3 668.9 647.5 631 610.8 574.4 530.1
498.1 467.1 419.4 373.3 342.4 312.4 267.6 223.2 194.5 167.2
127.9 90.8 68.4 48.8 22.6 7.5 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
724.8 723.5 723.8 725.2 727.7 729.8 734.1 737.1 738.7 739.7
739.6 736.5 732.9 726 710.8 685.4 664.5 640.3 597.7 547.6
512.1 478.1 426.8 377.7 345.5 314.6 268.6 223.1 194.1 166.7
127 90 67.8 48.3 22.6 7.5 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
724.8 723.8 725.4 729.1 733.6 738.4 747.1 755.9 760.9 765.2
771 773.8 773.5 768 750.6 714.3 683.3 651.4 599.8 544.3
507.1 471.4 418.8 369 337.1 306.2 261.1 216.6 188.2 161.8
122.8 87.3 65.7 46.6 22.6 7.5 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
724.8 724.3 727.4 733.2 739.3 746.3 759 772.6 780.5 787.8
798.5 806 808.3 803.3 782.2 735.9 697.2 658.9 599.8 540
501.5 464.8 411.4 361.3 329.7 298.8 254.5 211.1 183.3 157.6
119.4 84.8 63.9 45.1 22.5 7.5 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
724.8 725.3 730.4 737.8 744.3 752.3 767.3 782.6 792.3 801.6
814.5 823.2 825.5 818.4 789.3 735.6 695.9 655.3 593.5 532.9
494.4 458.3 405.5 356.3 325.1 294.6 250.7 208.7 181.2 155.5
118.1 83.3 63 44.6 22.1 7.1 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
724.8 726.3 733.3 742.5 749.3 758.4 775.7 792.7 804 815.3
830.4 840.4 842.6 833.6 796.4 735.4 694.7 651.7 587.2 525.7
487.3 451.9 399.6 351.4 320.5 290.3 246.9 206.2 179.1 153.4
116.9 81.8 62.2 44.1 21.7 6.8 0 322.8 469.8 631.6
814.3 1262.4 2256.9 2822.1 2842.7 2748.4 2503.7 2216.3 2046.8 1908.3
1746.5 1654.8 1612 1585.5 1560.5 1538 1514.4 1480.5 1416.8 1336.8
1274.9 1217.4 1131.2 1036.5 982 928.9 862.2 809.9 777.5 749.5
711.1 678.7 652.2
724.8 725.3 730.4 737.8 744.3 752.3 767.3 782.6 792.3 801.6
814.5 823.2 825.5 818.4 789.3 735.6 695.9 655.3 593.5 532.9
494.4 458.3 405.5 356.3 325.1 294.6 250.7 208.7 181.2 155.5
118.1 83.3 63 44.6 22.1 7.1 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
724.8 724.3 727.4 733.2 739.3 746.3 759 772.6 780.5 787.8
798.5 806 808.3 803.3 782.2 735.9 697.2 658.9 599.8 540
501.5 464.8 411.4 361.3 329.7 298.8 254.5 211.1 183.3 157.6
119.4 84.8 63.9 45.1 22.5 7.5 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
724.8 723.8 725.4 729.1 733.6 738.4 747.1 755.9 760.9 765.2
771 773.8 773.5 768 750.6 714.3 683.3 651.4 599.8 544.3
507.1 471.4 418.8 369 337.1 306.2 261.1 216.6 188.2 161.8
122.8 87.3 65.7 46.6 22.6 7.5 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
724.8 723.5 723.8 725.2 727.7 729.8 734.1 737.1 738.7 739.7
739.6 736.5 732.9 726 710.8 685.4 664.5 640.3 597.7 547.6
512.1 478.1 426.8 377.7 345.5 314.6 268.6 223.1 194.1 166.7
127 90 67.8 48.3 22.6 7.5 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
724.8 724.6 724.2 723.4 723.8 723.2 723 720.7 718.8 716.1
710.3 701.5 694.3 685.3 668.9 647.5 631 610.8 574.4 530.1
498.1 467.1 419.4 373.3 342.4 312.4 267.6 223.2 194.5 167.2
127.9 90.8 68.4 48.8 22.6 7.5 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
724.8 727.3 726.7 723.7 721.7 718.4 713.8 706.8 701.3 694.5
683 668.7 657.9 645.8 624.9 600.7 582.8 562.9 530 491.6
465 438.3 396.8 355.6 327.7 299.8 257.9 216.8 189.5 163.6
125.4 89.7 67.5 47.9 22.6 7.5 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
724.8 728.3 727.2 722.4 718.4 713.1 704.7 693.6 685 675
658.8 640 626.2 611.5 587 560.4 541.4 521.8 491.5 457.7
435.1 411.9 375.2 338.1 312.8 286.8 247.9 209.7 183.7 159.1
122.2 87.9 66.4 46.9 22.4 7.4 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
724.8 724.3 721.8 716.3 711.7 706 695.9 682.8 672.9 661.8
643.8 623.4 608.6 592.6 567.3 539.8 520.5 500.9 470.5 437.2
415 392.5 356.8 321.3 297.3 273 236.6 200 175.7 152.1
117.2 84.5 64.3 45.1 21.6 6.7 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
724.8 720.3 716.3 710.3 705 699 687.1 672 660.7 648.7
628.7 606.8 591 573.6 547.6 519.2 499.5 479.9 449.6 416.8
394.9 373.1 338.4 304.4 281.8 259.2 225.3 190.4 167.8 145.2
112.2 81.1 62.2 43.4 20.7 6 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
724.8 724.3 721.8 716.3 711.7 706 695.9 682.8 672.9 661.8
643.8 623.4 608.6 592.6 567.3 539.8 520.5 500.9 470.5 437.2
415 392.5 356.8 321.3 297.3 273 236.6 200 175.7 152.1
117.2 84.5 64.3 45.1 21.6 6.7 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
724.8 728.3 727.2 722.4 718.4 713.1 704.7 693.6 685 675
658.8 640 626.2 611.5 587 560.4 541.4 521.8 491.5 457.7
435.1 411.9 375.2 338.1 312.8 286.8 247.9 209.7 183.7 159.1
122.2 87.9 66.4 46.9 22.4 7.4 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
724.8 727.3 726.7 723.7 721.7 718.4 713.8 706.8 701.3 694.5
683 668.7 657.9 645.8 624.9 600.7 582.8 562.9 530 491.6
465 438.3 396.8 355.6 327.7 299.8 257.9 216.8 189.5 163.6
125.4 89.7 67.5 47.9 22.6 7.5 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
724.8 724.6 724.2 723.4 723.8 723.2 723 720.7 718.8 716.1
710.3 701.5 694.3 685.3 668.9 647.5 631 610.8 574.4 530.1
498.1 467.1 419.4 373.3 342.4 312.4 267.6 223.2 194.5 167.2
127.9 90.8 68.4 48.8 22.6 7.5 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
724.8 723.5 723.8 725.2 727.7 729.8 734.1 737.1 738.7 739.7
739.6 736.5 732.9 726 710.8 685.4 664.5 640.3 597.7 547.6
512.1 478.1 426.8 377.7 345.5 314.6 268.6 223.1 194.1 166.7
127 90 67.8 48.3 22.6 7.5 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
724.8 723.8 725.4 729.1 733.6 738.4 747.1 755.9 760.9 765.2
771 773.8 773.5 768 750.6 714.3 683.3 651.4 599.8 544.3
507.1 471.4 418.8 369 337.1 306.2 261.1 216.6 188.2 161.8
122.8 87.3 65.7 46.6 22.6 7.5 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
724.8 724.3 727.4 733.2 739.3 746.3 759 772.6 780.5 787.8
798.5 806 808.3 803.3 782.2 735.9 697.2 658.9 599.8 540
501.5 464.8 411.4 361.3 329.7 298.8 254.5 211.1 183.3 157.6
119.4 84.8 63.9 45.1 22.5 7.5 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
724.8 725.3 730.4 737.8 744.3 752.3 767.3 782.6 792.3 801.6
814.5 823.2 825.5 818.4 789.3 735.6 695.9 655.3 593.5 532.9
494.4 458.3 405.5 356.3 325.1 294.6 250.7 208.7 181.2 155.5
118.1 83.3 63 44.6 22.1 7.1 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
724.8 726.3 733.3 742.5 749.3 758.4 775.7 792.7 804 815.3
830.4 840.4 842.6 833.6 796.4 735.4 694.7 651.7 587.2 525.7
487.3 451.9 399.6 351.4 320.5 290.3 246.9 206.2 179.1 153.4
116.9 81.8 62.2 44.1 21.7 6.8 0 1.5 1.8 0
0 1.5 1.8 2.6 5.5 12.9 24 33.5 35 39.4
47.9 54.5 59 67.8 79.2 88.4 95.8 107.6 123.4 136.7
145.5 152.9 165.8 194.2 219.2 247.2 283.7 319.8 346.4 367
410.8 553.4 652.2
724.8 725.3 730.4 737.8 744.3 752.3 767.3 782.6 792.3 801.6
814.5 823.2 825.5 818.4 789.3 735.6 695.9 655.3 593.5 532.9
494.4 458.3 405.5 356.3 325.1 294.6 250.7 208.7 181.2 155.5
118.1 83.3 63 44.6 22.1 7.1 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
724.8 724.3 727.4 733.2 739.3 746.3 759 772.6 780.5 787.8
798.5 806 808.3 803.3 782.2 735.9 697.2 658.9 599.8 540
501.5 464.8 411.4 361.3 329.7 298.8 254.5 211.1 183.3 157.6
119.4 84.8 63.9 45.1 22.5 7.5 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
724.8 723.8 725.4 729.1 733.6 738.4 747.1 755.9 760.9 765.2
771 773.8 773.5 768 750.6 714.3 683.3 651.4 599.8 544.3
507.1 471.4 418.8 369 337.1 306.2 261.1 216.6 188.2 161.8
122.8 87.3 65.7 46.6 22.6 7.5 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
724.8 723.5 723.8 725.2 727.7 729.8 734.1 737.1 738.7 739.7
739.6 736.5 732.9 726 710.8 685.4 664.5 640.3 597.7 547.6
512.1 478.1 426.8 377.7 345.5 314.6 268.6 223.1 194.1 166.7
127 90 67.8 48.3 22.6 7.5 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
724.8 724.6 724.2 723.4 723.8 723.2 723 720.7 718.8 716.1
710.3 701.5 694.3 685.3 668.9 647.5 631 610.8 574.4 530.1
498.1 467.1 419.4 373.3 342.4 312.4 267.6 223.2 194.5 167.2
127.9 90.8 68.4 48.8 22.6 7.5 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
724.8 727.3 726.7 723.7 721.7 718.4 713.8 706.8 701.3 694.5
683 668.7 657.9 645.8 624.9 600.7 582.8 562.9 530 491.6
465 438.3 396.8 355.6 327.7 299.8 257.9 216.8 189.5 163.6
125.4 89.7 67.5 47.9 22.6 7.5 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
724.8 728.3 727.2 722.4 718.4 713.1 704.7 693.6 685 675
658.8 640 626.2 611.5 587 560.4 541.4 521.8 491.5 457.7
435.1 411.9 375.2 338.1 312.8 286.8 247.9 209.7 183.7 159.1
122.2 87.9 66.4 46.9 22.4 7.4 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
724.8 724.3 721.8 716.3 711.7 706 695.9 682.8 672.9 661.8
643.8 623.4 608.6 592.6 567.3 539.8 520.5 500.9 470.5 437.2
415 392.5 356.8 321.3 297.3 273 236.6 200 175.7 152.1
117.2 84.5 64.3 45.1 21.6 6.7 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
724.8 720.3 716.3 710.3 705 699 687.1 672 660.7 648.7
628.7 606.8 591 573.6 547.6 519.2 499.5 479.9 449.6 416.8
394.9 373.1 338.4 304.4 281.8 259.2 225.3 190.4 167.8 145.2
112.2 81.1 62.2 43.4 20.7 6 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
